IESNA:LM-63-2002
[TEST]P1590950
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2512-631-17)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]9/7/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24CGTX-40-L93050-W2A-5000K
[LUMINAIRE]2X4 4000 LUMEN CGTX TROFFER WITH VividTune LEDS AT 5000K CCT
[LAMP]5000K CCT, 90 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION]  Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4778
TILT=NONE
1 -1 1 37 5 1 1 2 4 0
1 1 39.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1615.1 1619.3 1615.1 1606.8 1595.3 1581.7 1559.8 1541 1513.9 1484.6
1456.4 1421 1385.5 1342.6 1301.9 1253.9 1210.1 1157.9 1104.6 1053.4
991.8 939.6 874.9 813.3 750.7 687 621.2 553.3 484.4 422.8
357.1 291.3 224.5 163.9 105.4 49.1 0
1615.1 1611 1606.8 1600.5 1590.1 1573.4 1555.6 1537.9 1510.7 1484.6
1450.2 1417.8 1378.1 1343.7 1296.7 1253.9 1202.7 1155.8 1101.5 1050.3
991.8 935.5 872.8 811.2 745.5 681.8 617 550.2 486.5 417.6
351.8 287.1 223.4 163.9 104.4 47 0
1615.1 1611 1606.8 1598.4 1589 1572.3 1556.7 1532.7 1511.8 1478.4
1449.1 1414.7 1378.1 1335.3 1298.8 1250.8 1203.8 1149.5 1101.5 1044
989.8 928.2 868.6 807 743.4 676.5 609.7 545 476.1 410.3
343.5 281.9 217.2 159.7 102.3 45.9 0
1615.1 1606.8 1602.6 1598.4 1585.9 1571.3 1556.7 1534.8 1506.6 1480.5
1448.1 1415.7 1380.2 1335.3 1295.7 1249.7 1199.6 1149.5 1097.3 1042
984.5 927.1 864.5 801.8 736.1 669.2 604.5 535.6 466.7 402
335.1 271.5 211.9 151.4 96.1 47 0
1615.1 1611 1606.8 1604.7 1587 1578.6 1559.8 1534.8 1516 1480.5
1453.3 1416.8 1382.3 1340.6 1292.5 1253.9 1198.6 1155.8 1096.3 1040.9
983.5 925 863.4 798.7 734 668.2 603.5 534.6 465.6 396.7
333.1 268.3 208.8 152.4 97.1 45.9 0
